目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
NVPIA-60H-M11
IMI Norgren
Material Handling
Tandem Line Tooling by Norgren
Inline Venturi Pumps
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{imi_precision/auto_in_plant/tandem_line_tooling/inline_venturi_pumps/vpia_60h_del.prj},{NB=NVPIA-60H-M11},{CNSORDERNO=NVPIA-60H-M11},{PN=VPIA-60H-DEL},{DESC=Inline Venturi Vacuum Pump w/ Atmospheric Release},{A=1.13 [28.7]},{B=2.7 [68.7]},{C=0.22 [5.6]},{D=0.47 [11.9]},{E=#10-32}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IMI Norgren
Description
NVPIA-60H-M11 - Inline Venturi Vacuum Pump w/ Atmospheric Release
Bill of material
NVPIA-60H-M11
CNSORDERNO
Order number
NVPIA-60H-M11
DESC
Description
Inline Venturi Vacuum Pump w/ Atmospheric Release
A
1.13 [28.7]
INCH [mm]
B
2.7 [68.7]
INCH [mm]
C
0.22 [5.6]
INCH [mm]
D
0.47 [11.9]
INCH [mm]
E
Air Supply Port E
#10-32