KSH-1-SA-100-2:1-KGS25x5
INKOMA-GROUP
screw jacks/ bevel gearboxes
KSH bevel gear high speed screw jack
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{inkoma/getriebe/ksh_getriebe/ksh_kgs_s_asmtab.prj},{NB=KSH-1-SA-100-2:1-KGS25x5(100)},{KGSN1=25.000},{KGSK1=21.900},{KGSN2=25.000},{KGSK2=21.900},{KGSN3=0.000},{KGSK3=0.000},{DK42=60.000},{DK43=60.000},{A1=50.000},{A2=65.000},{A3=0.000},{A11=30.000},{A12=45.000},{A13=0.000},{L15=2.000},{L162=35.000},{L163=35.000},{L17=10.000},{H1=140.000},{H2=70.000},{H31=23.000},{H32=30.000},{H33=0.000},{H4=75.000},{H51=10.000},{H52=18.000},{H53=0.000},{H14=72.000},{H16=90.000},{H172=85.000},{H173=85.000},{H182=122.000},{H183=122.000},{H19N=0.000},{H19K=0.000},{H20=0.000},{H21N=10.000},{H21K=8.380},{H22=15.000},{H23=0.000},{H24=89.000},{H25N=8.000},{H25K=6.650},{H26=10.000},{H27=0.000},{H28N=0.000},{SPV=SA},{HUB=100},{HUBST=100},{I=2:1},{KGS=25x5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
INKOMA-GROUP
Description
KSH-KGS-S - high speed screw jack translating version ball screw spindle
Bill of material
KSH-1-SA-100-2:1-KGS25x5
TYP
order code
KSH-1
KSH-1
SPV
spindle version
translating spindle with travel limiter
translating spindle with rotation prevention and travel limiter
translating spindle with travel limiter
translating spindle with rotation prevention and travel limiter
HUB
stroke length
mm
Enter value for HUB
stroke length
mm
cm
inch
ft
確定
HUBST
stroke position
mm
Enter value for HUBST
stroke position
mm
cm
inch
ft
確定
I
ratio
2:1
3:1
2:1
3:1
KGS
ball screw spindle
25x5
25x10
25x5
25x10
H1
housing height
140.000
140.000
mm
H16
housing dimensions
90.000
90.000
mm
W2
input shaft diameter if I=2:1
18.000
18.000
mm
W3
input shaft diameter if I=3:1
12.000
12.000
mm