Tube Support CM-B20-2-2
Inocon
1 Connecting
1B Tube clamps
CM
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{inocon/1_verbinden/1b_rohrklemmverbinder/cm/gn_231_2.prj},{NB=Rohrschelle CM-B20-2-2},{PARTNUMBER=CM-B20-2-2},{FORMVIS=D1},{D1=B20},{D11=20.000},{KS=Klemmschrauben mit Innensechskant},{S1=-},{S11=20.000},{D2=8.5},{D3=M8},{NDM=8.000},{KDM=6.464},{P=1.250},{D5=9.000},{K=22},{L1=70},{L2=55},{L3=4.0},{M1=48},{M2=16.0},{S2=13},{Z=M8-45},{A=41.000},{B2=3.000},{D4=2.000},{E=35.000},{F=8.000},{G=13.500},{H=6.000},{I=4.000},{J=0.800},{S3=7.000},{ZX=0.500},{C=13.000},{S22=6.400},{FR=13.000},{FF=7.500},{OB=schwarz},{KLEMM=GN 911-M 8-50},{WEIGHT=0.1700},{CTN=76090000},{ROHS=YES},{INFOIN=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 60
HELP_VARIABLE
Company
Inocon
Description
CM - Tube Supports, Aluminum, with screw, stainless steel
Bill of material
Tube Support CM-B20-2-2
PARTNUMBER
INOCON PARTNUMBER
CM-B20-2-2
CM-B20-2-2
D1
Bore
B20
B20
S1
Square
-
-
D2
8.5
8.5
mm
K
Clamping length
22
22
mm
L1
70
70
mm
L2
55
55
mm
L3
4.0
4.0
mm
M1
48
48
mm
M2
16.0
16.0
mm
S2
13
13
mm
Z
Screw locations
M8-45
M8-45
OB
Finish
black
black
WEIGHT
Weight
0.1700
0.1700
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOIN
Product details
Product details