Swivel clamp connector base LSQ-B40-OZ-2-2
Inocon
1 Connecting
1B Tube clamps
LSQ
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{inocon/1_verbinden/1b_rohrklemmverbinder/lsq/gn_278_oz.prj},{NB=Laschen-Klemmverbinder LSQ-B40-OZ-2-2},{PARTNUMBER=LSQ-B40-OZ-2-2},{FORM=OZ},{D1=B40},{BX=40.000},{B=65},{KS=Klemmschrauben mit Innensechskant},{D2=10.5},{D3=M 10},{NDM3=10.000},{P3=1.000},{D4=M 10},{NDM4=10.000},{P4=1.000},{K=65},{L1=148},{L2=65},{M=70},{S=17},{T=32.5},{A1=13.638},{A2=33.000},{A3=19.361},{A4=10.500},{A5=1.500},{A6=3.000},{A7=59.000},{C1=12.000},{C2=2.260},{C3=1.500},{E1=37.000},{E2=10.000},{E3=18.000},{E4=1.000},{F1=7.667},{F2=5.000},{S2=9.240},{Z=M10-50},{L3=92},{OBVIS=schwarz},{KLEMM=GN 911-M10-55},{WEIGHT=0.7050},{CTN=76090000},{ROHS=YES},{INFOIN=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
Inocon
Description
LSQ - Swivel Clamp Connectors, Aluminum, with screw, stainless steel, Type OZ, without centring step (smooth)
Bill of material
Swivel clamp connector base LSQ-B40-OZ-2-2
PARTNUMBER
INOCON PARTNUMBER
LSQ-B40-OZ-2-2
LSQ-B40-OZ-2-2
D1
Bore
B40
B40
mm
B
Swivel width
65
65
mm
D2
10.5
10.5
mm
K
65
65
mm
L1
148
148
mm
L2
65
65
mm
M
70
70
mm
S
17
17
mm
T
32.5
32.5
mm
L3
Clamping lever
92
92
mm
OBVIS
Finish
black
black
WEIGHT
Weight
0.7050
0.7050
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOIN
Product details
Product details