您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
Locking slide unit KM.R-V30-V30-D-8
Inocon
1 Connecting
1D Connecting accessories
KM.R
KM.R D
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{inocon/1_verbinden/1d_zuberhoer_verbinden/km_r/km_r_d/gn134_7_d.prj},{NB=Rastschlitte KM.R-V30-V30-D-8},{PARTNUMBER=KM.R-V30-V30-D-8},{S1=V30},{S2=V30},{D1=M8},{D2=M8},{S11=30},{S22=30},{D11=8},{D22=8},{D3=3.5},{K=50},{L1=79.5},{L2=68},{M=33.5},{Z=M8-30},{L3=63 | 78},{OB=blank},{A=9.000},{B=37.500},{B1=21.000},{B2=16.500},{C=6.500},{D=8.000},{E=3.000},{F=4.000},{G=6.000},{H=3.120},{J=0.750},{L=14.000},{R=9.000},{M1=23.000},{P=2.000},{RP1=13.000},{RP2=8.500},{K1=48.000},{U=4.500},{O1=10.000},{VERS=2},{KLEMM=GN 911-M8-35},{WEIGHT=0.2980},{CTN=76090000},{ROHS=YES},{INFOIN=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Inocon
Description
KM.R - Locking slide units, Aluminum, Type D, with spring plunger
Bill of material
Locking slide unit KM.R-V30-V30-D-8
PARTNUMBER
INOCON PARTNUMBER
KM.R-V30-V30-D-8
KM.R-V30-V30-D-8
S1
Square
V30
V30
S2
Square
V30
V30
D1
M8
M8
D3
Balll-Ø
3.5
3.5
mm
K
Clamping length
50
50
mm
L1
79.5
79.5
mm
L2
68
68
mm
M
33.5
33.5
mm
Z
Screw locations
M8-30
M8-30
L3
Clamping lever
63 | 78
63 | 78
mm
OB
Finish
blank
blank
WEIGHT
Weight
0.2980
0.2980
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOIN
Produktdetails
Produktdetails
mm