Swivel Clamp Linear Actuator Connector LSP.E-B40-OZ-2-8
Inocon
2 Positioning
2B Linear unit connectors
LSP.E
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{inocon/2_positionieren/2b_verfahrschlitten/lsp_e/gn_274_1_2_oz.prj},{NB=Laschen-Verfahrschlitten LSP.E-B40-OZ-2-8},{PARTNUMBER=LSP.E-B40-OZ-2-8},{FORM=OZ},{D1=B40},{D11=40},{B=65},{D2=10.5},{D3=M5},{NDM3=10.000},{KDM3=8.160},{D4=M 10},{NDM4=10.000},{KDM4=8.160},{K=65},{L1=148},{M=70},{S=17},{T=32.5},{Z=M10-50},{L2=-},{OBVIS=blank},{KLEMM=GN 911-M10-55},{R1=1.500},{WEIGHT=0.7120},{CTN=76090000},{ROHS=YES},{INFOIN=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Inocon
Description
LSP.E - Swivel Clamp Linear Actuator Connectors, Aluminum, with screw, stainless steel, Type OZ, without centring step (smooth)
Bill of material
Swivel Clamp Linear Actuator Connector LSP.E-B40-OZ-2-8
PARTNUMBER
INOCON PARTNUMBER
LSP.E-B40-OZ-2-8
LSP.E-B40-OZ-2-8
D1
Bore
B40 (without slide insert)
B40 (without slide insert)
B
Swivel width
65
65
mm
D2
10.5
10.5
mm
D3
Mounting screw on the follower
M5
M5
mm
K
Clamping length
65
65
mm
L1
148
148
mm
M
70
70
mm
S
17
17
mm
T
32.5
32.5
mm
Z
Screw location
M10-50
M10-50
L2
Clamping lever
-
-
OBVIS
Finish
blank
blank
WEIGHT
Weight
0.7120
0.7120
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOIN
Product details
Product details