Handwheel VZH-30-100-R-2
Inocon
2 Positioning
2D Positioning accessories
VZH
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{inocon/2_positionieren/2d_zuberhoer_positionieren/vzh/gn9234_r.prj},{NB=Handrad VZH-30-100-R-2},{PARTNUMBER=VZH-30-100-R-2},{D1=30},{D2=100},{D3=8},{L1=27.0},{L2=58.0},{FARBE=schwarz, strukturmatt},{MAT=Aluminium-Druckguss},{VER=2},{WEIGHT=0.1890},{CTN=84879090},{ROHS=YES},{INFOIN=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Inocon
Description
VZH - Handwheels, Type R, with revolving handle
Bill of material
Handwheel VZH-30-100-R-2
PARTNUMBER
INOCON PARTNUMBER
VZH-30-100-R-2
VZH-30-100-R-2
D1
Ø Linear actuator
30
30
mm
D2
Disk handwheel/Spoked handwheel
100
100
mm
D3
H7 Bore
8
8
mm
L1
≈
27.0
27.0
mm
L2
≈
58.0
58.0
mm
FARBE
Color
Black, textured finish
WEIGHT
Weight
0.1890
0.1890
kg
CTN
Customs Tariff Number
84879090
ROHS
YES
INFOIN
Product details
Produktdetails