您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
日本語
English
GTR2020AC3T-700
DAI-ICHI SOKUHAN WORKS CO.
C3 Precision ball screw
Steel ball screw
Un-worked shaft ends
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{issoku/precision_ball_screw/steel_ball_screws/un_workred_shaft_ends/gtr2020a_asmtab.prj},{NB=GTR2020AC3T-700(0)},{TYPE=GTR},{D1=20},{LEAD=20},{NOC=1.5×1},{LS=700},{DN=},{AC=T},{PN=0},{AG=C3},{S=With plastic seal},{VER=27},{XX=2},{PPATH=assemblies/non_worked_shaft_steel_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
DAI-ICHI SOKUHAN WORKS CO.
Description
GTR2020A... - Un-worked shaft ends
Bill of material
GTR2020AC3T-700
LS
Length of screw (Stroke)
700mm (400)
1100mm (800)
1500mm (1200)
700mm (400)
1100mm (800)
1500mm (1200)
DN
Direction of nuts
Standard
Reverse (Option)
Standard
Reverse (Option)
AC
Axial clearance
Standrad (0.005mm include)
Precise clearance : 5% of Ca. (Option)
Standrad (0.005mm include)
Precise clearance : 5% of Ca. (Option)
PN
Position of nuts
AG
Accuracy grade
C3
CA
Dynamic load ratings Ca
6710
N
COA
Static load ratings Coa
12640
N
S
Seal
With plastic seal