目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
NNU4934
Jtekt North America
Cylindrical roller bearings
Double-row cylindrical roller bearings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{jtekt/cylindrical_roller_bearings/double_row_crb/double_row_crb_nnu_asmtab.prj},{NB=NNU4934},{DESIGNATION=NNU4934},{SERIES=CC},{T=50},{VERS=1.000},{SD=170},{D=230},{B=60},{ROLD=2},{CR=361},{CO=763},{CU=86.4},{NG=2300},{NO=2800},{SR=3.0},{DW=14},{PCD=202.0},{L=20},{ID=193.00},{OD=211.00},{IPOP=9.00},{ST=8-B},{NUM=35},{PPATH=double_row_crb_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 19
HELP_VARIABLE
Company
Jtekt North America
Description
NNU Cylindrical bore
Bill of material
NNU4934
DESIGNATION
Bearing Designation
NNU4934
NNU4934
SERIES
Series
CC
SD
SD - Shaft Dia.
170
170
mm
D
D - Outside Diameter
230
230
mm
B
B - Bearing Width
60
60
mm
R
r - Radius
2.0
2.0
mm
CR
C - Basic Dynamic Load Rating
361
361
kN
CO
C0 - Basic Static Load Rating
763
763
kN
CU
Cu - Fatigue Load Limit
86.4
86.4
kN
NG
Limiting Speed (Grease)
2300
2300
rpm
NO
Limiting Speed (Oil)
2800
2800
rpm