Nederlands
English
QA認證資訊
目錄: KAISER
Created: 06.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KAISER
9073-93
KAISER
Cavity wall installation
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{kaiser/hohlwand/9073_93.prj},{NB=9073-93(300)},{CNSORDERNO=9073-93},{IP=10},{OP=10},{P=276.00},{PG=120},{CNSMASSEXACT=0.0},{CNSVOLUMEEXACT=0.000},{CNSEAN=4013456141414},{BZ=Ersatzdeckel},{FA=9073-01/-91},{KG=-},{FB=-},{INFOLINK=HTML (Online)},{LOD=300}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
KAISER
Description
9073-93 - Replacement cover
Bill of material
9073-93
CNSORDERNO
Order number
9073-93
CNSEAN
EAN-Code
4013456141414
BZ
Designation
Replacement cover
LOD
Level of Details
300
200
300
200
FA
For Art. No.
9073-01/-91
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Junction casings in all sizes and for almost any kind of installations. This product range features practical housing sizes as well as a robust housing design which is perfect for building sites.· As central junction casings for star-shaped cable laying· Easy to rewire when changing the way rooms are used· With separator walls for safe separation of electrical circuits· Create precise wall openings using the drilling template supplied· End cover with screw fastening for VDE-compliant installation