SFP85PCA-40-D0214-203B00
Kamo Seiko
Trochoid_Cam_Gear
SFP_series_Roller_pinion_type
SFP85PCA
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{kamo/trochoid_cam_gear/sfp_series_roller_pinion_type/sfp85pca/sfp85pca_14.prj},{NB=SFP85PCA-40-D0214-203B00},{MN=SFP85PCA-40-D0214-203B00},{M=SFP85},{RR=40},{AN=D02},{ID=14},{SR=Fluorine black chromium plating},{AR=Premium},{PO=None}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 240
HELP_VARIABLE
Company
Kamo Seiko
Description
SFP85PCA_14 - Input shaft hole diameter-14
Bill of material
SFP85PCA-40-D0214-203B00
MN
Model number
SFP85PCA-40-D0214-203B00
SFP85PCA-40-D0214-203B00
M
Model
SFP85
RR
Reduction Ratio
40
40
AN
Motor Attachment No.
D02
D02
ID
Input shaft hole diameter
14
SR
Surface treatment of Roller pinion
Fluorine black chromium plating
Fluorine black chromium plating
AR
Accuracy of Roller pinion
Premium
Premium
PO
Plate option
None
None