目錄: KBK Antriebstechnik
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KBK Antriebstechnik
KBST-G-15
KBK Antriebstechnik
Rigid Shaft Couplings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{kbk/rigid-shaft_couplings/kbst_g.prj},{NB=KBST-G-15(0-1)},{SIZE=15},{TR=190},{BS=0},{N=1},{D1=15},{D2=15},{A=34},{B=39.1},{DMIN=10},{DMAX=17},{VERS=6},{SB=15},{L=50},{F=M5x16},{TRF=9.0},{CNSMASSEXACT=266},{INFO1=Product Information},{INFO2=Product Information},{CNSSTDDTIME=1 week},{INFO2X=kbst_g_operating_installation_instruction_$(CADENAS_LANGUAGE).pdf},{INFO1X=kbst_g_technical_data_sheet_$(CADENAS_LANGUAGE).pdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 13
HELP_VARIABLE
Company
KBK Antriebstechnik
Description
KBST-G - Split Rigid Shaft Coupling
Bill of material
KBST-G-15
SIZE
Size
15
15
TR
Torque Steel
190
190
Nm
BS
Bore
Standard Coupling
Coupling with different Bore Diameters
Standard Coupling
Coupling with different Bore Diameters
N
Keyway (DIN 6885)
without Keyway ✔
without Keyway
without Keyway
with Keyway
with Keyway
D1
Different Bores H7
D2
Different Bores H7
A
Diameter
34
34
mm
B
Diameter
39.1
39.1
mm
L
Length
50
50
mm
F
Screw (ISO 4762)
M5x16
M5x16
TRF
Tightening Torque Screws
9.0
9.0
Nm
CNSMASSEXACT
Mass
266
266
g
INFO1
Technical Data Sheet
Product Information
INFO2
Operating / Installation Instruction
Product Information