目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
1288 - 112 x 224 x 36
Kern
Standard parts for stamping and punching dies
Guide elements
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{kern/dies/guide_elements/1288.prj},{NB=1288-112x224x36-Form A},{IDNR=},{EE=50},{EE1=50},{L1=20},{L2=100},{FF=28},{DD=18},{DD1=26},{TT=21},{RR=25},{BB=112},{AA=224},{SS=36},{FORM=A},{VER=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 41
HELP_VARIABLE
Company
Kern
Description
1288 - Guide brackets, bronze with solid lubricant
Bill of material
1288 - 112 x 224 x 36
EE
e
50
50
mm
EE1
e1
50
50
mm
L1
20
20
mm
L2
100
100
mm
FF
f
28
28
mm
DD
d
18
18
mm
DD1
d1
26
26
mm
TT
t
21
21
mm
RR
r
25
25
mm
BB
b
112
112
mm
AA
a
224
224
mm
SS
s
36
36
mm
FORM
Form
A
A