SBZG3-2030L
KHK KOHARA GEAR
Bevel Gears
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{khk/bevel_gears/ground_zeroll_bevel_gears_sbzg_asmtab.prj},{NB=SBZG3-2030L(On)},{CN=SBZG3-2030L},{COMBINATION=1},{GR=1.5},{M=3.0},{Z=20},{DS=L},{S=B3},{A=15},{B=45},{C=60},{D=66.32},{E=70},{F=40.50},{G=27.11},{H=20.00},{I=37},{J=17},{K=34.71},{L=0.00},{WMF=38.25},{PN=SBZG3-3020R},{PPATH=ground_zeroll_bevel_gears_sbzg_asmtpl.prj},{TOOTH=On}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
KHK KOHARA GEAR
Description
Ground Zeroll Bevel Gears (SBZG)
Bill of material
SBZG3-2030L
CN
Catalog No.
SBZG3-2030L
SBZG3-2030L
COMBINATION
Combination
Single
Combination
Single
Combination
GR
Gear ratio
1.5
1.5
mm
M
Module
3.0
3.0
mm
Z
Number of teeth
20
20
DS
Direction of Spiral
L
L
S
Shape
B3
B3
A
Bore
15
15
mm
B
Hub diameter
45
45
mm
C
Pitch diameter
60
60
mm
D
Outside diameter
66.32
66.32
mm
E
Mounting distance
70
70
mm
F
Total length
40.50
40.50
mm
G
Crown to back length
27.11
27.11
mm
H
Hub width
20.00
20.00
mm
I
Length of bore
37
37
mm
J
Face width
17
17
mm
K
Holding surface diameter
34.71
34.71
mm
L
Face angle
0.00
°
PN
Partner name
SBZG3-3020R
SBZG3-3020R
TOOTH
Tooth on/off
On
Off
On
Off