PS1.5-80J15
KHK KOHARA GEAR
Spur Gears
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{khk/spur_gears/plastic_spur_gears_ps.prj},{NB=PS1.5-80J15_On},{CN=PS1.5-80J15},{M=1.5},{MX=1.500},{Z=80},{S=S1K},{A=15},{B=55},{C=120.0},{D=123.0},{E=15},{F=10},{G=25},{K=5},{KD=2.3},{M1=M4},{SCSX=4},{J=5.0},{WMF=0},{R=1.0},{N=0.5},{L=0.1},{L2=0.5},{CBD1=0.0},{CBD2=0.0},{TOOTH=On}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 774
HELP_VARIABLE
Company
KHK KOHARA GEAR
Description
Plastic Spur Gears (PS)
Bill of material
PS1.5-80J15
CN
Catalog No.
PS1.5-80J15
PS1.5-80J15
M
Module
1.5
1.5
Z
Number of teeth
80
80
S
Shape
S1K
S1K
A
Bore AH7
15
15
mm
B
Hub diameter
55
55
mm
C
Pitch diameter
120.0
120.0
mm
D
Outside diameter
123.0
123.0
mm
E
Face width
15
15
mm
F
Hub width
10
10
mm
G
Total length
25
25
mm
K
Key width
5
5
mm
KD
Key depth
2.3
2.3
mm
M1
Screw size
M4
M4
J
Screw position
5.0
5.0
mm
TOOTH
Tooth on/off
On
Off
On
Off