KISTLER Typ 6183DAUSRSG1.5
Kistler
Pressure
Special sensors
Plastic measure technology
6183D
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{kistler/01_pressure/03_special_sensors/02_plastic_measur_tech/6183d/6183d_asmtab.prj},{NB=KISTLER Typ 6183DAUSRSG1.5(Sensor)},{TYP=6183D},{DB=Datenblatt},{S=A},{U=UNISENS},{MG=S},{R=Reserve},{KA=S},{ST=G},{KL=1.5},{BS=Sensor},{PPATH=6183d_asmtpl.prj},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Kistler
Description
6183D - Cavity Pressure Sensor with front ø1 mm
Bill of material
KISTLER Typ 6183DAUSRSG1.5
TYP
Type
6183D
S
Sensor Type
up to 200°C
up to 200 °C, sensor front coated
bis 200 °C, integriertes Kabel
up to 200 °C, integrated cable, sensor front coated
up to 200°C
up to 200 °C, sensor front coated
bis 200 °C, integriertes Kabel
up to 200 °C, integrated cable, sensor front coated
U
Sensor Type
UNISENS
MG
Montageart
Mounting with spacer sleeve Type 6464A1
Mounting with mounting nut Type 6460A1
Mounting with conductive spacer sleeve, Type 1720A1 (40 mm) and contact element Type 1712C1
Mounting with conductive spacer sleeve, Type 1720A2 (80 mm) and contact element Type 1712C1
Mounting with spacer sleeve Type 6464A1
Mounting with mounting nut Type 6460A1
Mounting with conductive spacer sleeve, Type 1720A1 (40 mm) and contact element Type 1712C1
Mounting with conductive spacer sleeve, Type 1720A2 (80 mm) and contact element Type 1712C1
R
Reserve
Reserve
KA
Cable Type
Single-wire-cable (PTFE)
Coaxial cable (PFA D2)
without cable
Single-wire-cable (PTFE)
Coaxial cable (PFA D2)
without cable
ST
Plug
Without plug Type 1839 included
With plug Type 1839 included
Without plug Type 1839 included
With plug Type 1839 included
KL
Cable version
L=1.5m
L=5.0m
Single-Wire cable, M4 – crimp pin, L= 0,04 ... 1,5 m
L=1.5m
L=5.0m
Single-Wire cable, M4 – crimp pin, L= 0,04 ... 1,5 m
BS
Hole/Sensor
Sensor
Installation hole
Sensor
Installation hole
SAP
Material numbers
000000000018044995
INFO
www.kistler.com
For more information about this, or other Kistler products: click here