KISTLER Type 5018A0000
Kistler
Electronics
Charge amplifiers
Laboratory
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{kistler/07_electronics/01_charge_amplifiers/01_laboratory/5018a_asmtab.prj},{NB=KISTLER Typ 5018A0000},{IDNR=},{TYP=5018A},{OPT1=0},{OPT2=0 - USB und RS-232C Schnittstelle},{OPT3=0},{OPT4=0},{DB=Datenblatt},{PPATH=5018a_asmtpl.prj},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Kistler
Description
5018A - Charge Amplifier
Bill of material
KISTLER Type 5018A0000
TYP
Type
5018A
OPT1
Housing
0 - 19'' rack module version according to DIN41494," width 14 TE and height 3 HE"
1 - Desktop version with support bracket
0 - 19'' rack module version according to DIN41494," width 14 TE and height 3 HE"
1 - Desktop version with support bracket
OPT2
Interface
USB and RS-232C interface
OPT3
Power supply adjusted
Charge Amplifier set to 230 VAC power supply
Charge Amplifier set to 115 VAC power supply
Charge Amplifier set to 230 VAC power supply
Charge Amplifier set to 115 VAC power supply
OPT4
Input
Charge Amplifier with BNC input
Charge Amplifier with TRIAX input (PiezoSmart®)
Charge Amplifier with BNC input and voltage input for sensors with integrated Piezotron® circuitry
Charge Amplifier with TRIAX input (PiezoSmart®) and voltage input for sensors with integrated Piezotron® circuitry
Charge Amplifier with BNC input
Charge Amplifier with TRIAX input (PiezoSmart®)
Charge Amplifier with BNC input and voltage input for sensors with integrated Piezotron® circuitry
Charge Amplifier with TRIAX input (PiezoSmart®) and voltage input for sensors with integrated Piezotron® circuitry
SAP
Material numbers
000000000018004416
INFO
www.kistler.com
For more information about this, or other Kistler products: click here