KISTLER Typ 5185AA1CPDD
Kistler
Electronics
Charge amplifiers
Industrial
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{kistler/07_electronics/01_charge_amplifiers/02_industrial/5185aa.prj},{NB=KISTLER Typ 5185AA1CPDD},{TYP=5185AA},{DB=Datenblatt},{GH=Aluminium Druckguss Gehäuse},{AS=1},{EA=CP},{F=D},{LA=D},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Kistler
Description
5185AA - Differential charge amplifier
Bill of material
KISTLER Typ 5185AA1CPDD
TYP
Type
5185AA
GH
Enclosure
Aluminum die-cast enclosure
AS
Output Signal
Single ended voltage out, ±10 V
Single ended voltage out, 5 ±5 V
Differential voltage out, ±10 V
3-wire current, 14 ±6 mA
Single ended voltage out, ±10 V
Single ended voltage out, 5 ±5 V
Differential voltage out, ±10 V
3-wire current, 14 ±6 mA
EA
Electrical Connections
Input plug / output cable gland
Input cable gland / output cable gland
Input plug / output cable gland
Input cable gland / output cable gland
F
Filter
Default (fHP 0.5 Hz/fLP 10 kHz)
Custom
Default (fHP 0.5 Hz/fLP 10 kHz)
Custom
LA
Charge conversion factor (sensitivity)
Standard
Custom
Standard
Custom
INFO
www.kistler.com
For more information about this, or other Kistler products: click here