MEDI-Bo© DN032 DIN (1.4404) DIN 11852-BL 702901 999284
KST
4. Elbows/Bends
4.5 MEDI-Bo© 90°/ 45° DIN 11852-BL-90/-45 elbows for orbital welding
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{kst/bogen/medi_bo_90_45_din11852_bl_90_45/din_medi_bo_90.prj},{NB=MEDI-Bo DN032 DIN (1.4404) DIN 11852-BL 702901 999284},{DN=DN032},{AB=35.0 x 1.5},{A=35},{B=32},{C=95},{C1=40.0},{R=55.0},{OFB=MB = Ra>0,8µm/MB = Ra>0,8µm},{IO=Ra<0.8µm (STERI-line)},{ARTNRMB=702901},{ARTNRK400=705348},{ARTNRK400X=711418},{ARTNREPOL=705358}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
KST
Description
4.5.1 DIN - MEDI-Bo© 90°/ 45° DIN 11852-BL-90/-45 elbows for orbital welding
Bill of material
MEDI-Bo© DN032 DIN (1.4404) DIN 11852-BL 702901 999284
DN
Nominal width
DN032
DN032
AB
dimension
35.0 x 1.5
35.0 x 1.5
mm
A
Outer diameter
35
35
mm
B
internal diameter
32
32
mm
C
total lenght
95
95
mm
C1
cylindrical lenght
40.0
40.0
mm
R
Radius
55.0
55.0
mm
OFB
Surface condition
MB = Ra>0,8µm/MB = Ra>0,8µm
MB = Ra>0,8µm/K400 = Ra<0,8µm
K400 = Ra<0,8µm/K400 = Ra<0,8µm
e-pol.= Ra<0,5µm-0,8µm/K400 = Ra<0,8µm
MB = Ra>0,8µm/MB = Ra>0,8µm
MB = Ra>0,8µm/K400 = Ra<0,8µm
K400 = Ra<0,8µm/K400 = Ra<0,8µm
e-pol.= Ra<0,5µm-0,8µm/K400 = Ra<0,8µm
IO
internal surface finish
Ra<0.8µm (STERI-line©)
Ra<0.6µm (STERI-line©)
Ra<0.5µm (STERI-line©)
Ra<0.4µm (HQ-line©)
Ra<0.25µm (HQ-line©)
Ra<0.8µm (STERI-line©)
Ra<0.6µm (STERI-line©)
Ra<0.5µm (STERI-line©)
Ra<0.4µm (HQ-line©)
Ra<0.25µm (HQ-line©)
ARTNR
ordner No.
702901
702901
ARTNR1
(additional) ordner No.
999284