STERI-Bo 60© DN040 ISO (1.4435) 707913 999279
KST
4. Elbows/Bends
4.2 STERI-Bo© 60°/ HQ-Bo© 60° elbows for orbital welding, following DIN 11865-BL
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{kst/bogen/steri_bo_60_hq_bo_60_din11865_bl/iso_steri_bo_60_hq.prj},{NB=STERI-Bo 60 DN040 ISO (1.4435) 707913 999279},{DN=DN040},{AB=48.3 x 2.0},{A=48.3},{B=44.3},{C=63.6},{C1=40.0},{R=57.0},{LINE=STERI-line},{OFB=K400 = Ra<0,8µm},{IO=Ra<0.6µm (STERI-line)}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
KST
Description
4.2.2 ISO - STERI-Bo© 60°/ HQ-Bo© 60° elbows for orbital welding, following DIN 11865-BL
Bill of material
STERI-Bo 60© DN040 ISO (1.4435) 707913 999279
DN
Nominal width
DN040
DN040
AB
dimension
48.3 x 2.0
48.3 x 2.0
mm
A
Outer diameter
48.3
48.3
mm
B
internal diameter
44.3
44.3
mm
C
total lenght
63.6
63.6
mm
C1
cylindrical lenght
40.0
40.0
mm
R
Radius
57.0
57.0
mm
LINE
STERI-line© or HQ-line©
STERI-line©
HQ-line©
STERI-line©
HQ-line©
OFB
Surface condition
K400 = Ra<0,8µm
e-pol.= Ra<0,5µm-0,8µm
K400 = Ra<0,8µm
e-pol.= Ra<0,5µm-0,8µm
IO
internal surface finish
Ra<0.6µm (STERI-line©)
Ra<0.5µm (STERI-line©)
Ra<0.6µm (STERI-line©)
Ra<0.5µm (STERI-line©)
ARTNR
ordner No.
707913
707913
ARTNR1
(additional) ordner No.
999279