Red-Stück K DIN 11852-RK DN 2 1/2"/DN 1 1/2" ZOLL (1.4404) 705730 999277 999284
KST
3. Reducers
3.3 Concentric reducer -short type- K DIN 11852-RK
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{kst/reduzierungen/red_stueck_k_din11852_rk/zoll_red_stueck_k_din11852_rk.prj},{NB=Red-Stück K DIN 11852-RK DN 2 1/2\"/DN 1 1/2\" ZOLL (1.4404) 705730 999277 999284},{DN=DN 2 1/2\"/DN 1 1/2\"},{B=60.2},{B1=34.8},{C=47.4},{D=1.5},{WS=MB = Ra<0,8µm - 1.4435},{IO=Ra<0.8µm (STERI-line)},{VER=7}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
KST
Description
3.3.2 ZOLL - Red-Stück K DIN 11852-RK
Bill of material
Red-Stück K DIN 11852-RK DN 2 1/2"/DN 1 1/2" ZOLL (1.4404) 705730 999277 999284
DN
dimension
DN 2 1/2"/DN 1 1/2"
DN 2 1/2"/DN 1 1/2"
B
internal diameter
60.2
60.2
mm
B1
internal diameter
34.8
34.8
mm
C
total lenght
47.4
47.4
mm
D
wall thickness
1.5
1.5
mm
WS
Material
MB = Ra<0,8µm - 1.4435
MB = Ra<0,8µm - 1.4404
MB = Ra<0,8µm - 1.4435
MB = Ra<0,8µm - 1.4404
IO
internal surface finish
Ra<0.8µm (STERI-line©)
Ra<0.6µm (STERI-line©)
Ra<0.5µm (STERI-line©)
Ra<0.4µm (HQ-line©)
Ra<0.25µm (HQ-line©)
Ra<0.8µm (STERI-line©)
Ra<0.6µm (STERI-line©)
Ra<0.5µm (STERI-line©)
Ra<0.4µm (HQ-line©)
Ra<0.25µm (HQ-line©)
ARTNR
ordner No.
705730
705730
ARTNR1
(additional) ordner No.
999284