您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
Hygienic flange connection DN 11/2" ASME BPE (1.4404, EPDM) DIN 11853-2 706196 999277 999279
KST
2. Fittings
2.4.H Hygienic flange connection DIN 11853-2
2.4.1.H Hygienic flange connection DIN 11853-2 / complete flange connection
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{kst/rohrverbindungen/hygiene_flanschverbindung_din11853_2/hygiene_flanschverbin_din11853_2_kom_fver/asb_hyg_flv_din_11853_2_asmtab.prj},{NB=Hygiene-Flanschverbindung DN 11/2 ASME BPE (1.4404, EPDM) DIN 11853-2 706196 999277 999279},{DN=DN 11/2},{AB=38.10 x 1.65},{A=38.10},{B=34.80},{C=48},{D=79},{LK=62},{MAT=1.4404},{OFB=MB = Ra<0,8µm},{IO=Ra<0.6µm (STERI-line)},{NDM=8.000},{CC=30.000},{PPATH=asb_hyg_flv_din_11853_2_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
KST
Description
2.4.1.H.3 ASME BPE - Hygienic flange connection DIN 11853-2 / complete flange connection
Bill of material
Hygienic flange connection DN 11/2" ASME BPE (1.4404, EPDM) DIN 11853-2 706196 999277 999279
DN
dimension
DN 11/2"
DN 11/2"
AB
dimension
38.10 x 1.65
38.10 x 1.65
mm
A
external diameter
38.10
38.10
mm
B
internal diameter
34.80
34.80
mm
C
total lenght
48
48
mm
D
outer flange diameter
79
79
mm
LK
circular hole
62
62
mm
MAT
Material
1.4404
OFB
Surface condition
MB = Ra<0,8µm
μm
IO
internal surface finish
Ra<0.6µm (STERI-line©)
Ra<0.5µm (STERI-line©)
Ra<0.4µm (HQ-line©)
Ra<0.25µm (HQ-line©)
Ra<0.6µm (STERI-line©)
Ra<0.5µm (STERI-line©)
Ra<0.4µm (HQ-line©)
Ra<0.25µm (HQ-line©)
μm
ARTNR
ordner No.
706196
706196
ARTNR1
(additional) ordner No.
999279