Nipple DN 11/2 ASME BPE G 11/2" (1.4435) 705373 999277 999279
KST
2. Fittings
2.8 Nipple (similar) for orbital welding DIN 2982
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{kst/rohrverbindungen/nippel-so_din2982/asme_bpe_nippel_so_din_2982.prj},{NB=Nippel-SO DN 11/2 ASME BPE G 11/2 (1.4435) 705373 999277 999279},{DN=DN 11/2},{AB=38.10 x 1.65},{A=38.10},{B=34.80},{C=55},{E=11/2\"},{EE=11/2},{NDM=47.803},{MAT=1.4435},{OFB=MB},{IO=Ra<0.6µm (STERI-line)},{ARTNRR=705373}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
KST
Description
2.8.3 ASME BPE - Nipple for orbital welding (similar) DIN 2982
Bill of material
Nipple DN 11/2 ASME BPE G 11/2" (1.4435) 705373 999277 999279
DN
dimension
DN 11/2"
DN 11/2"
AB
dimension
38.10 x 1.65
38.10 x 1.65
mm
A
external diameter
38.10
38.10
mm
B
internal diameter
34.80
34.80
mm
C
total lenght
55
55
mm
E
Thread
11/2"
11/2"
MAT
Material
1.4435
OFB
Surface condition
MB
μm
IO
internal surface finish
Ra<0.6µm (STERI-line)
Ra<0.5µm (STERI-line)
Ra<0.4µm (HQ-line)
Ra<0.25µm (HQ-line)
Ra<0.6µm (STERI-line)
Ra<0.5µm (STERI-line)
Ra<0.4µm (HQ-line)
Ra<0.25µm (HQ-line)
μm
ARTNR
ordner No.
705373
705373
ARTNR1
(additional) ordner No.
999279