Aseptic clamp with groove DN 11/2" ASME BPE (1.4435, EPDM) DIN 11864-3-A 704788 999279
KST
2. Fittings
2.6.S Aseptic clamp connection DIN 11864-2-A
2.6.2.S Aseptic clamp with groove DIN 11864-3-A
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{kst/rohrverbindungen/steril_clampverbindung_din11864-3-a/steril_nutclampstutzen_din11864_3_a/asme_bpe_st_nutcs_din_11864_3_a.prj},{NB=Steril-Nutclampstutzen DN 11/2 ASME BPE (1.4435, EPDM) DIN 11864-3-A 704788 999279},{DN=DN 11/2},{AB=38.10 x 1.65},{A=38.10},{B=34.80},{C=45.5},{E=64.0},{MAT=1.4435},{OFB=MB = Ra<0,8µm},{IO=Ra<0.6µm (STERI-line)},{D5=54.000},{D6=50.400},{G1=3.500},{LS=30.000},{S=1.650}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
KST
Description
2.6.2.S.3 ASME BPE - Aseptic clamp with groove DIN 11864-3-A
Bill of material
Aseptic clamp with groove DN 11/2" ASME BPE (1.4435, EPDM) DIN 11864-3-A 704788 999279
DN
dimension
DN 11/2"
DN 11/2"
AB
dimension
38.10 x 1.65
38.10 x 1.65
mm
A
external diameter
38.10
38.10
mm
B
internal diameter
34.80
34.80
mm
C
total lenght
45.5
45.5
mm
E
(Clamp) flange outer diameter
64.0
64.0
mm
MAT
Material
1.4435
1.4404
1.4435
1.4404
OFB
Surface condition
MB = Ra<0,8µm
e-pol. = Ra<0,6µm
MB = Ra<0,8µm
e-pol. = Ra<0,6µm
μm
IO
internal surface finish
Ra<0.6µm (STERI-line©)
Ra<0.5µm (STERI-line©)
Ra<0.4µm (HQ-line©)
Ra<0.25µm (HQ-line©)
Ra<0.6µm (STERI-line©)
Ra<0.5µm (STERI-line©)
Ra<0.4µm (HQ-line©)
Ra<0.25µm (HQ-line©)
μm
ARTNR
ordner No.
704788
704788
ARTNR1
(additional) ordner No.
999279