目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINDICHT® SR PG 21 Art. Nr. 52001100
LAPP
SKINTOP® Cable glands
SKINDICHT® Cable glands plastic or metal PG
SKINDICHT® strain relief / Bending protection
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skindicht_kabelversc_kunststoff_oder_metall_pg/skindicht_zugentlastung_biegeschutz/sr.prj},{NB=SKINDICHT SR PG 21 Art. Nr. 52001100(F=17)},{IDNR=},{ATN=52001100},{PG=PG 21},{ID=26.000},{RS=2.000},{FMIN=17.0},{FMAX=19.0},{F=17},{NDM1=28.3},{KDM1=26.8},{GEW2=PG 21},{NDM2=28.3},{SW1=30},{A1=33.5},{SW2=30},{A2=34.3},{C=78.5},{D=7.0},{E=21.0},{G=46.0},{H=15.0},{J=5.0},{K=4.0},{L=36.0},{N=5.5},{SCH=4.0},{O=47.5},{P1=23.2},{PGA=21.000},{MATERIAL=Messing vernickelt},{SW=MIN},{VPE=MIN}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 25
HELP_VARIABLE
Company
LAPP
Description
SKINDICHT® SR - Cable gland with strain relief and antikink protection
Bill of material
SKINDICHT® SR PG 21 Art. Nr. 52001100
ATN
Part number
52001100
52001100
PG
Outer thread
PG 21
PG 21
FMIN
Klemmbereich min.
17.0
17.0
mm
FMAX
Klemmbereich max.
19.0
19.0
mm
F
Cable
mm
Enter value for F
Cable
mm
cm
inch
ft
確定
SW1
Wrench size
30
30
mm
A1
Width across corners
33.5
33.5
mm
SW2
Wrench size
30
30
mm
A2
Width across corners
34.3
34.3
mm
C
78.5
78.5
mm
D
7.0
7.0
mm
MATERIAL
Material
Brass, nickel-plated