目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
Terminal Box Art. Nr. Terminal Box 380 x 190 x 130 TR
LAPP
Cable Accessories
Industrial boxes
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{lapp_kabel/werkzeug_u_kabelzubehoer/industriegehause/terminalbox_asmtab.prj},{NB=Terminal Box Art. Nr. Terminal Box 380 x 190 x 130 TR},{EAN=4044777465415},{ATN=53110113},{ARTB=Terminal Box 380 x 190 x 130 TR},{FARBE=Deckel transparent},{VERS=7.0},{GR=380 x 190 x 130},{H1=381.7},{H2=366},{H3=356.2},{H4=302.5},{W1=191.0},{W2=172},{W3=166.0},{W4=120.0},{D1=128.0},{D2=30.0},{D3=98.0},{WG=1345},{VPE=1},{MATERIAL=Polycarbonat},{PPATH=terminalbox/terminalbox_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 28
HELP_VARIABLE
Company
LAPP
Description
Terminal Box - Enclosure, screw open-close type
Bill of material
Terminal Box Art. Nr. Terminal Box 380 x 190 x 130 TR
EAN
International Partnumber
4044777465415
4044777465415
ATN
Partnumber
53110113
53110113
ARTB
Product name
Terminal Box 380 x 190 x 130 TR
Terminal Box 380 x 190 x 130 TR
FARBE
Colour
Cover clear
Cover clear
GR
Dimension
380 x 190 x 130
380 x 190 x 130
mm
H1
381.7
381.7
mm
H2
366
366
mm
H3
356.2
356.2
mm
H4
302.5
302.5
mm
W1
191.0
191.0
mm
W2
172
172
mm
W3
166.0
166.0
mm
W4
120.0
120.0
mm
D1
128.0
128.0
mm
D2
30.0
30.0
mm
D3
98.0
98.0
mm
WG
Weight
1345
1345
g
VPE
Pieces / PU
1
St
MATERIAL
Material
Standard PC