FGA.3B.320.CLAD72Z
LEMO
LOW VOLTAGE CONNECTOR
B-SERIES
Plug
3B
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{lemo/low20voltage20connector/b-series/plug/3b/b-3b-fg_z.prj},{NB=FGA.3B.320.CLAD72Z},{REF=FGA.3B.320.CLAD72Z},{DESC=Straight plug, cable collet and nut for fitting a bend relief},{CONTACT=20 Low Voltage},{MINTEMP=-55},{MAXTEMP=250},{TESTV=Vtest (contact-contact):|A|1000 V (AC), 1400 V (DC)},{MAXA=6},{OPTION=Z : Nut for fitting a bend relief},{IPRATING=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 575
HELP_VARIABLE
Company
LEMO
Description
B-3B-FG_Z - Push-pull connector - Straight plug, cable collet and nut for fitting a bend relief
Bill of material
FGA.3B.320.CLAD72Z
REF
FGA.3B.320.CLAD72Z
FGA.3B.320.CLAD72Z
DESC
Straight plug, cable collet and nut for fitting a bend relief
CONTACT
20 Low Voltage
20 Low Voltage
MINTEMP
-55
-55
°C
MAXTEMP
250
250
°C
TESTV
Vtest (contact-contact):|A|1000 V (AC), 1400 V (DC)
Vtest (contact-contact):|A|1000 V (AC), 1400 V (DC)
MAXA
6
6
A
OPTION
Z : Nut for fitting a bend relief
Z : Nut for fitting a bend relief
IPRATING