FGB.5B.330.CYCD13Z
LEMO
LOW VOLTAGE CONNECTOR
B-SERIES
Plug
5B
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{lemo/low20voltage20connector/b-series/plug/5b/b-5b-fg_z.prj},{NB=FGB.5B.330.CYCD13Z},{REF=FGB.5B.330.CYCD13Z},{DESC=Straight plug, cable collet and nut for fitting a bend relief},{CONTACT=2 Low Voltage},{MINTEMP=-55},{MAXTEMP=250},{TESTV=Vtest (contact-contact):|A|2050 V (AC), 2900 V (DC)},{MAXA=8},{OPTION=Z : Nut for fitting a bend relief}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 15
HELP_VARIABLE
Company
LEMO
Description
B-5B-FG_Z - Push-pull connector - Straight plug, cable collet and nut for fitting a bend relief
Bill of material
FGB.5B.330.CYCD13Z
REF
FGB.5B.330.CYCD13Z
FGB.5B.330.CYCD13Z
DESC
Straight plug, cable collet and nut for fitting a bend relief
CONTACT
2 Low Voltage
2 Low Voltage
MINTEMP
-55
°C
MAXTEMP
250
°C
TESTV
Vtest (contact-contact):|A|2050 V (AC), 2900 V (DC)
Vtest (contact-contact):|A|2050 V (AC), 2900 V (DC)
MAXA
8
8
A
OPTION
Z : Nut for fitting a bend relief
Z : Nut for fitting a bend relief