SWH.0E.303.WLLPV
LEMO
LOW VOLTAGE CONNECTOR
E-SERIES
Coupler
0E
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{lemo/low20voltage20connector/e-series/coupler/0e/e-0e-swh.prj},{NB=SWH.0E.303.WLLPV},{REF=SWH.0E.303.WLLPV},{DESC=Fixed coupler, nut fixing, watertight or vacuum-tight},{CONTACT=3 Low Voltage},{MINTEMP=-20},{MAXTEMP=100},{TESTV=Vtest:|A|1060 V (AC), 1500 V (DC)},{MAXA=7},{OPTION=PV : Watertight / Vacuum-tested}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 21
HELP_VARIABLE
Company
LEMO
Description
E-0E-SWH - Push-pull adapter / coupler - Fixed coupler, nut fixing, watertight or vacuum-tight
Bill of material
SWH.0E.303.WLLPV
REF
SWH.0E.303.WLLPV
SWH.0E.303.WLLPV
DESC
Fixed coupler, nut fixing, watertight or vacuum-tight
Fixed coupler, nut fixing, watertight or vacuum-tight
CONTACT
3 Low Voltage
3 Low Voltage
MINTEMP
-20
-20
°C
MAXTEMP
100
100
°C
TESTV
Vtest:|A|1060 V (AC), 1500 V (DC)
Vtest:|A|1060 V (AC), 1500 V (DC)
MAXA
7
7
A
OPTION
PV : Watertight / Vacuum-tested
PV : Watertight / Vacuum-tested