目錄: MACHINE ENGINEERING CORPORATION
Created: 08.09.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MACHINE ENGINEERING CORPORATION
PIU2804DM23A-E
MACHINE ENGINEERING CORPORATION
PIU
PIU2804
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{machine_engineering/piu/piu2804/piu2804_direct_motor_asmtab.prj},{NB=PIU2804DM23A-E},{IDNR=},{TYPE=PIU2804},{AT=A},{OT=C},{S=},{ST=},{MT=23},{TYPX=2},{S1=1},{V=1},{PPATH=piu2804_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
MACHINE ENGINEERING CORPORATION
Description
Direct Motor Type
Bill of material
PIU2804DM23A-E
CNSORDERNO
Order number
PIU2804DM23A-E
AT
Axis Type
Air Port
Ball Bush
Air Port
Ball Bush
OT
Operation Type
Shock less 2 position
Free Stroke
Advance end Justification
Shock less 2 position
Free Stroke
Advance end Justification
S
Sensor
Without
Set one Sensor
Set two Sensors
Without
Set one Sensor
Set two Sensors
ST
Sensor Type
-
-
MT
Motor Type
PKP223D15B2
ARM24SBK
PKP223D15B2
ARM24SBK