目錄: MACHINE ENGINEERING CORPORATION
Created: 08.09.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MACHINE ENGINEERING CORPORATION
X6312WS-C69AC-AS
MACHINE ENGINEERING CORPORATION
PPU (Motor type)
High transportable long model
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{machine_engineering/ppu_motor_type/high_transportable_long_model/x6312ws_69sc_asmtab.prj},{NB=X6312WS-C69AC-AS},{IDNR=},{ONX=X6312},{DS=69SC},{TM=69AC},{NS=},{SC=},{NBC=12},{HB=},{MCB=},{X1=120},{Z1=102},{Z2=42},{A1=18},{A2=30},{W1=220},{W2=160},{W3=164},{H1=363},{H2=71.5},{H3=189},{H4=176.0},{H5=112},{C1=51},{C2=34.5},{C3=22},{E1=65},{E2=39},{B5=90.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
MACHINE ENGINEERING CORPORATION
Description
X6312WS
Bill of material
X6312WS-C69AC-AS
CNSORDERNO
Order number
X6312WS-C69AC-AS
TM
Type of motor
69AC
69MC
69SA
69SM
69BC
69SB
Z69AK
Z69AC
Z69MK
Z69MC
69AC
69MC
69SA
69SM
69BC
69SB
Z69AK
Z69AC
Z69MK
Z69MC
NS
Number of Sensor
-
-
SC
Sensor Cover
-
-
HB
Holder Bracket
Without
Without
MCB
Motion Controller Bracket
Without
With
Without
With
TYPE
Type
AC voltage