目錄: MARUYASU
Created: 09.20.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MARUYASU
MMX2-SD2-103-50-30-K-12.5-A
MARUYASU
MINI series
MMX2
SD2
Standard
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{maruyasu/mini_series/mmx2/sd2/standard/sd2_standard_asmtab.prj},{NB=MMX2-SD2-103-50-30-K-12.5-A_(60)},{IDNR=},{TYPE=STD},{MOT=SD2},{SPT=STD},{NUM=11},{S=Normal},{TT=Standard},{W=50},{L=30},{PW=25},{ST=K-12.5},{MT=A},{V=1},{POD=60},{PART1=FL_1},{PART2=D_2_1},{PART3=T_1_1},{PART4=T_1_1},{PART5=},{PART6=},{PART7=},{PART8=},{PART9=},{PART10=},{PART11=},{BWX=50,75,100,150,200,250,300,400,500 },{BWX1=100,150,200,250,300,400,500 },{PODMIN1=60.000},{DD=90.000},{PCF=0},{PPATH=../../parts/mmx2_asmtpl.prj},{NOTE=-}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
MARUYASU
Description
MMX2-SD2 - Standard
Bill of material
MMX2-SD2-103-50-30-K-12.5-A
S
Speed
Normal
Normal
TT
Type of tail
Standard
RE1
RE2
RE3
BL1
BL2
BL3
Standard
RE1
RE2
RE3
BL1
BL2
BL3
W
Belt Width
50
75
100
150
200
250
300
400
500
50
75
100
150
200
250
300
400
500
L
Length (Min.L>= Belt widthX1.5)
cm
Enter value for L
Length (Min.L>= Belt widthX1.5)
mm
cm
inch
ft
確定
PW
Power
25
40
60
25
40
60
ST
Speed type
K-12.5
U-12.5
K-15
U-15
K-18
U-18
K-25
U-25
K-30
U-30
K-36
U-36
K-50
U-50
K-60
U-60
K-75
U-75
K-90
U-90
K-100
U-100
K-120
U-120
K-150
U-150
K-180
U-180
DC-15
DC-30
DC-75
K-12.5
U-12.5
K-15
U-15
K-18
U-18
K-25
U-25
K-30
U-30
K-36
U-36
K-50
U-50
K-60
U-60
K-75
U-75
K-90
U-90
K-100
U-100
K-120
U-120
K-150
U-150
K-180
U-180
DC-15
DC-30
DC-75
MT
Motor type
Sumitomo
Oriental
Sumitomo
Oriental
V
Voltage
Single phase AC100V
Single phase AC200V
Three phase AC200V
Single phase AC100V
Single phase AC200V
Three phase AC200V
POD
Position of drive
mm