目錄: MARUYASU
Created: 09.20.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MARUYASU
MMX2-VG-SD2-CF-103-50-60-K-12.5-A
MARUYASU
MINI series
MMX2
SD2
VG (Meandering Less)
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{maruyasu/mini_series/mmx2/sd2/vg_meandering_less/sd2_cf_asmtab.prj},{NB=MMX2-VG-SD2-CF-103-50-60-K-12.5-A_(Acclivity_60_0_17_43)},{IDNR=},{TYPE=VG},{MOT=SD2},{SPT=CF},{NUM=164},{TYP=Acclivity},{TT=Standard},{W=50},{L1=17},{L2=43},{AN=0},{PW=25},{ST=K-12.5},{MT=A},{V=1},{POD=60},{XCF=1},{PART1=FL_1_CF},{PART2=D_2_2},{PART3=T_1_2},{PART4=T_4},{PART5=},{PART6=},{PART7=},{PART8=},{PART9=CF_1},{PART10=},{PART11=},{BWX=50,75,100,150,200,250,300,400,500},{PODMIN1=60.000},{DD=125.000},{LX1=[60:199]},{PCF=60},{PPATH=../../parts/mmx2_cf_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
MARUYASU
Description
MMX2-VG-SD2-CF - Meandering Less-CF
Bill of material
MMX2-VG-SD2-CF-103-50-60-K-12.5-A
TYP
Type
Acclivity
Acclivity
TT
Type of tail
Standard
RE1
RE2
RE3
Standard
RE1
RE2
RE3
W
Belt Width
50
75
100
150
200
250
300
400
500
50
75
100
150
200
250
300
400
500
L1
Length L1
cm
Enter value for L1
Length L1
mm
cm
inch
ft
確定
L2
Length L2
cm
Enter value for L2
Length L2
mm
cm
inch
ft
確定
L
Length (Min.L>= Belt widthX1)
60
cm
AN
Angle
°
PW
Power
25
40
60
25
40
60
ST
Speed type
K-12.5
U-12.5
IVH-12.5
K-15
U-15
IVH-15
K-18
U-18
IVH-18
K-25
U-25
IVH-25
K-30
U-30
IVH-30
K-36
U-36
IVH-36
K-50
U-50
IVH-50
K-60
U-60
IVH-60
K-75
U-75
IVH-75
K-90
U-90
IVH-90
K-100
U-100
IVH-100
K-120
U-120
IVH-120
K-150
U-150
IVH-150
K-180
U-180
IVH-180
DC-15
DC-30
DC-75
K-12.5
U-12.5
IVH-12.5
K-15
U-15
IVH-15
K-18
U-18
IVH-18
K-25
U-25
IVH-25
K-30
U-30
IVH-30
K-36
U-36
IVH-36
K-50
U-50
IVH-50
K-60
U-60
IVH-60
K-75
U-75
IVH-75
K-90
U-90
IVH-90
K-100
U-100
IVH-100
K-120
U-120
IVH-120
K-150
U-150
IVH-150
K-180
U-180
IVH-180
DC-15
DC-30
DC-75
MT
Motor type
Sumitomo
Oriental
Sumitomo
Oriental
V
Voltage
Single phase AC100V
Single phase AC200V
Three phase AC200V
Single phase AC100V
Single phase AC200V
Three phase AC200V
POD
Position of drive
mm
Enter value for POD
Position of drive
mm
cm
inch
ft
確定