目錄: AMDL - Atelier Mécanique de La Lauch
Created: 06.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
AMDL - Atelier Mécanique de La Lauch
MDL Europe - C11.024.036
AMDL - Atelier Mécanique de La Lauch
Guiding Components - MDL standard
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{mdl/guiding_elements_mdl/c11_c12.prj},{NB=mdl_europe_C11.024.036},{REF=C11.024.036},{MAT=Heat-treated aluminium alloy},{D1=24},{LC=36},{S=11.5},{X=0.0},{E=4},{VER=1},{W=31.250},{R=0.400},{R1=4.800},{R1L=9.100},{P1=11.150},{P2=4.000},{P3=9.730},{P4=2.650},{S1=23.300},{S2=10.500},{S3=3.300},{S4=6.000},{SR=2.250},{SW=4.000},{SM=0.000},{B1=0.000},{B2=0.000},{INFO=Information}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 84
HELP_VARIABLE
Company
AMDL - Atelier Mécanique de La Lauch
Description
C11 - C12 - Type 1 and 2 ball bearing cage
Bill of material
MDL Europe - C11.024.036
REF
Reference
C11.024.036
C11.024.036
MAT
Material
Heat-treated aluminium alloy
D1
24
24
mm
LC
Lc
36
36
mm
S
11.5
11.5
mm
X
0.0
0.0
mm
E
e
4
4
mm
INFO
Information
Information
Information