目錄: AMDL - Atelier Mécanique de La Lauch
Created: 06.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
AMDL - Atelier Mécanique de La Lauch
MDL - ML.500.32.8A 8.01x8
AMDL - Atelier Mécanique de La Lauch
Punches and Dies
Dies
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{mdl/punches_dies/dies/mf_ml_mr_mv.prj},{NB=mdl_ML.500.32.8A 8.01x8_0_0},{FORM=L},{MAT=A},{D=50},{B=37.0},{H=8},{A=36.0},{L=32},{P=8.01},{W=8.00},{X=2},{P1=[10.0:36]},{W1=[2.5:32]},{WMINF=0.0},{WMAXF=0.0},{REFX=ML},{FS=},{T=0},{R=0.00}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 52
HELP_VARIABLE
Company
AMDL - Atelier Mécanique de La Lauch
Description
MF - ML - MR - MV - Straight die bushes - Shaped die bushes
Bill of material
MDL - ML.500.32.8A 8.01x8
REF
Reference
ML.500.32.8A 8.01x8
ML.500.32.8A 8.01x8
FORM
Form
L
L
MAT
Material
HWS 58-62 HRC
HSS 60-64 HRC
HWS 58-62 HRC
HSS 60-64 HRC
D
Ø D
50
50
mm
B
Ø B
37.0
37.0
mm
H
8
8
mm
A
Ø A
36.0
36.0
mm
L
32
32
mm
P
mm
Enter value for P
mm
cm
inch
ft
確定
W
mm
Enter value for W
mm
cm
inch
ft
確定
FS
Flat spot
Without
With
Without
With
T
Flat spot rotation
°
R
Ø Radius
0.00
0.00