目錄: MecVel
Created: 29.06.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MecVel
ALI2-FCM-VRS/0050/M02/CA-T-2-277/480/60/2FCM0////IP65//IP65/M0/1/P1/A1//////////
MecVel
ALI2
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{mecvel/ali2/ali2_fcm_vrs_ca_asmtab.prj},{NB=ALI2-FCM-VRS/0050/M02/CA-T-2-277/480/60/2FCM0////IP65//IP65/M0/1/P1/A1///////////0},{IDNR=ALI2-FCM-VRS-CA},{CM=No},{C=50},{CC=0},{CX=[50:590]},{VS=M02},{FMAX=1800},{VEL=30},{GRM=0},{NP=2},{RPM=3000},{PW=0.09},{MOT=CA},{MOTX=0},{TENSIONEX='24','12'},{TIPO=T},{TM=277/480/60},{FR=},{GPM=IP65},{OO=No},{ENC=No},{TIPOX='T','AT','M','AM'},{NPX='3000','4000'},{OM=0},{OMO=1},{GPA=IP65},{DA=},{FCM=2FCM0},{AP=1},{AA=1},{AAX=1, 'A1', 2, 'A2', 3, 'A3', 4, 'A4', 6, 'A6', 7, 'A7'},{OPZ1=},{OPZ2=},{OPZ8=},{OPZ6=},{OPZ3=},{OPZ4=},{OPZ5=},{OPZ7=},{OPZX=0,'-',1,'C',2,'A',4,'F',5,'G',7,'L',8,'D'},{PPATH=ali2_fcm_vrs_ca_asm_sbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
MecVel
Description
ALI2-FCM-VRS-AC - Ballscrew actuator wit limit switches
Bill of material
ALI2-FCM-VRS/0050/M02/CA-T-2-277/480/60/2FCM0////IP65//IP65/M0/1/P1/A1//////////
IDNR
Type of actuator
ALI2-FCM-VRS-CA
C
Stroke
mm
Enter value for C
Stroke
mm
cm
inch
ft
確定
CC
Pistons stroke
mm
Enter value for CC
Pistons stroke
mm
cm
inch
ft
確定
VS
Version
M02
M02
FMAX
1800
1800
VEL
30
30
GRM
50
50
NP
Poles number
2
2
PW
Motor power
0.09
0.09
MOT
Motor
CA
TIPO
Type
T
AT
M
AM
T
AT
M
AM
TIPOY
Motor notes
-
TM
Voltage
277/480/60
220/380/60
254/440/60
480/830/60
230/400/50
190/330/50
208/360/50
400/690/50
277/480/60
220/380/60
254/440/60
480/830/60
230/400/50
190/330/50
208/360/50
400/690/50
FR
brake
-
-
GPM
Protection class
IP65
IP65
OO
2’' shaft
No
AB
No
AB
ENC
Encoder
No
E05
E06
E07
E08
No
E05
E06
E07
E08
ENCX
Encoder notes
-
OM
Motor position
M0
M1
M0
M1
mm
OMO
E-box position
1.000
2.000
3.000
4.000
1.000
2.000
3.000
4.000
GPA
IP65
IP65
DA
Antirotation
No
Si
No
Si
FCM
Mechanical limit switsches
2FCM0
2FCM1
2FCM2
2FCM0
2FCM1
2FCM2
FCMXX
2 Reed NC sensors (3 sensors available only with stroke > 100 mm)
mm
AP
Rear ends
P1
P2
P1
P2
mm
AA
Frontend
A1
A2
A3
A4
A6
A7
A1
A2
A3
A4
A6
A7
mm
OPZ2
Stainless steel
No
Yes
No
Yes
mm
OPZ2X
Inox notes
-
OPZ8
Viton seals
No
Yes
No
Yes
mm
OPZ6
Bronze wheel
No
Yes
No
Yes
mm
OPZ3
Painting
No
Yes
No
Yes
mm
OPZ3X
-