目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
W0950502001
Metalwork
Actuators
Mini-cylinders series ISO 6432
Accessories for ISO 6432 series TP
Anchors for cylinders ISO 6432 TP
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
CAD模型選擇
{metalwork/actuators/micro_cyl_ser_iso_6432/accessories_ser_tp/anchors/foot_asmtab.prj},{NB=W0950502001-50},{IDNR=},{CODE=W0950502001},{VER=14},{V1=3},{DI=50},{DIX=50},{A=65},{B=47.0},{C=45},{D=32},{XS=0},{AU=0},{AO=0},{NH=0},{TR=0},{US=0},{AB=0.0},{R=0},{E=9.0},{H=45.0},{N=85.0},{N1=109.5},{S=4},{XA=175},{SA=170},{WEIGHT=163},{R1=20.500},{BH=35.000},{ND=8.000},{TG=46.500},{DH=9.000},{SL=20.000},{PPATH=../foot/foot_asmtpl.prj},{PREVIEW=foot_asmtab.bmp}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Metalwork
Description
FOOT - MODEL A
Bill of material
W0950502001
CODE
Code
W0950502001
W0950502001
DI
Ø Diameter
50
50
mm
A
65
65
mm
B
47.0
47.0
mm
C
45
45
mm
D
32
32
mm
E
9.0
9.0
mm
H
45.0
45.0
mm
S
4
4
mm
XA
175
175
mm
SA
170
170
mm
WEIGHT
Weight
163
163
g