目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
BOXI0606E026G11111110VVVVVV
Metalwork
Valves
Valves islands and fieldbus
EB 80
EB 80 BOXI - 6-8-12 position island
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{metalwork/valves/valves_islands_and_fieldbus/eb80/eb80_boxi_6_8_12/eb80_boxi_6_8_12_asmtab.prj},{NB=BOXI0606E026G11111110VVVVVV},{FM=EB 80 BOXI},{PN=06},{ECN=06},{E=Multi-pole connection, D-Sub 26 pin},{TP=G},{P=1},{T1=1},{T2=1},{T3=1},{T4=1},{T5=1},{T6=1},{T7=},{T8=},{T9=},{T10=},{T11=},{T12=},{MAN=0},{VALV1=V},{VALV2=V},{VALV3=V},{VALV4=V},{VALV5=V},{VALV6=V},{VALV7=},{VALV8=},{VALV9=},{VALV10=},{VALV11=},{VALV12=},{APS=},{PPATH=eb80_boxi_6_8_12_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Metalwork
Description
EB 80 BOXI - 6-8-12 position valve island
Bill of material
BOXI0606E026G11111110VVVVVV
CODE
Code
BOXI0606E026G11111110VVVVVV
FM
Family
EB 80 BOXI
PN
Positions
06
08
12
06
08
12
ECN
Electrical controls
06
12
06
12
E
Electrical connection
Multi-pole connection, D-Sub 26 pin
TP
Port threads 1,3,5
1/4" BSP
1/4" NPT
1/4" BSP
1/4" NPT
P
Piloting
Non-servo-assisted
Servo-assisted
Non-servo-assisted
Servo-assisted
T1
1st position fitting
Without cartridges
Ø 1/4”
Ø 4 (5/32”)
Ø 6
Ø 8 (5/16”)
Without cartridges
Ø 1/4”
Ø 4 (5/32”)
Ø 6
Ø 8 (5/16”)
T2
2nd position fitting
Without cartridges
Ø 1/4”
Ø 4 (5/32”)
Ø 6
Ø 8 (5/16”)
Without cartridges
Ø 1/4”
Ø 4 (5/32”)
Ø 6
Ø 8 (5/16”)
T3
3rd position fitting
Without cartridges
Ø 1/4”
Ø 4 (5/32”)
Ø 6
Ø 8 (5/16”)
Without cartridges
Ø 1/4”
Ø 4 (5/32”)
Ø 6
Ø 8 (5/16”)
T4
4th position fitting
Without cartridges
Ø 1/4”
Ø 4 (5/32”)
Ø 6
Ø 8 (5/16”)
Without cartridges
Ø 1/4”
Ø 4 (5/32”)
Ø 6
Ø 8 (5/16”)
T5
5th position fitting
Without cartridges
Ø 1/4”
Ø 4 (5/32”)
Ø 6
Ø 8 (5/16”)
Without cartridges
Ø 1/4”
Ø 4 (5/32”)
Ø 6
Ø 8 (5/16”)
T6
6th position fitting
Without cartridges
Ø 1/4”
Ø 4 (5/32”)
Ø 6
Ø 8 (5/16”)
Without cartridges
Ø 1/4”
Ø 4 (5/32”)
Ø 6
Ø 8 (5/16”)
T7
7th position fitting
N/A
N/A
T8
8th position fitting
N/A
N/A
T9
9th position fitting
N/A
N/A
T10
10th position fitting
N/A
N/A
T11
11th position fitting
N/A
N/A
T12
12th position fitting
N/A
N/A
MAN
Manual valve control
Monostable
Bistable
Monostable
Bistable
VALV1
1st position valve
V - 5/2 monostable
N - Dummy valve (plug)
Y - Bypass
J - 3/2 NO high flow
G - 3/2 NC high flow
V - 5/2 monostable
N - Dummy valve (plug)
Y - Bypass
J - 3/2 NO high flow
G - 3/2 NC high flow
VALV2
2nd position valve
V - 5/2 monostable
N - Dummy valve (plug)
Y - Bypass
J - 3/2 NO high flow
G - 3/2 NC high flow
V - 5/2 monostable
N - Dummy valve (plug)
Y - Bypass
J - 3/2 NO high flow
G - 3/2 NC high flow
VALV3
3rd position valve
V - 5/2 monostable
N - Dummy valve (plug)
Y - Bypass
J - 3/2 NO high flow
G - 3/2 NC high flow
V - 5/2 monostable
N - Dummy valve (plug)
Y - Bypass
J - 3/2 NO high flow
G - 3/2 NC high flow
VALV4
4th position valve
V - 5/2 monostable
N - Dummy valve (plug)
Y - Bypass
J - 3/2 NO high flow
G - 3/2 NC high flow
V - 5/2 monostable
N - Dummy valve (plug)
Y - Bypass
J - 3/2 NO high flow
G - 3/2 NC high flow
VALV5
5th position valve
V - 5/2 monostable
N - Dummy valve (plug)
Y - Bypass
J - 3/2 NO high flow
G - 3/2 NC high flow
V - 5/2 monostable
N - Dummy valve (plug)
Y - Bypass
J - 3/2 NO high flow
G - 3/2 NC high flow
VALV6
6th position valve
V - 5/2 monostable
N - Dummy valve (plug)
Y - Bypass
J - 3/2 NO high flow
G - 3/2 NC high flow
V - 5/2 monostable
N - Dummy valve (plug)
Y - Bypass
J - 3/2 NO high flow
G - 3/2 NC high flow
VALV7
7th position valve
N/A
N/A
VALV8
8th position valve
N/A
N/A
VALV9
9th position valve
N/A
N/A
VALV10
10th position valve
N/A
N/A
VALV11
11th position valve
N/A
N/A
VALV12
12th position valve
N/A
N/A
APS
Adittional pneumatic supply
Pipe fitting Ø 8 (5/16”)-Silenced
Pipe fitting Ø 10-Silenced
Pipe fitting Ø 12-Silenced
Pipe fitting Ø 1/2”-Silenced
Pipe fitting Ø 8 (5/16”)-Conveyed
Pipe fitting Ø 10-Conveyed
Pipe fitting Ø 12-Conveyed
Pipe fitting Ø 1/2”-Conveyed
Pipe fitting Ø 8 (5/16”)-Silenced
Pipe fitting Ø 10-Silenced
Pipe fitting Ø 12-Silenced
Pipe fitting Ø 1/2”-Silenced
Pipe fitting Ø 8 (5/16”)-Conveyed
Pipe fitting Ø 10-Conveyed
Pipe fitting Ø 12-Conveyed
Pipe fitting Ø 1/2”-Conveyed