目錄: Milwaukee Valve
Created: 05.04.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Milwaukee Valve
515Y-100
Milwaukee Valve
Bronze Valves
Checks
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{milwaukeevalve/bronze_valves/checks/515y_asmtab.prj},{NB=515Y-100},{PN=515Y-100},{VS=1},{A=3.69},{B=2.50},{CV=22.0},{MATL=Material/Specification},{LOD=},{PPATH=515y_asmtpl.prj},{PR=150 SWP / 300 WOG},{WT=2.2},{THD1=1.3150}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Milwaukee Valve
Description
515Y Series - Bronze Check Valve
Bill of material
515Y-100
PN
Part No.
515Y-100
515Y-100
VS
Size
1
1
Inch
A
3.69
3.69
Inch
B
2.50
2.50
Inch
CV
Cv
22.0
22.0
MATL
Material List
Material/Specification
LOD
Level of Detalis
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
PR
Pressure Ratings
150 SWP / 300 WOG
WT
Weight
2.2
2.2
lbs.