目錄: Milwaukee Valve
Created: 05.04.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Milwaukee Valve
1174-100
Milwaukee Valve
Bronze Valves
Gates
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{milwaukeevalve/bronze_valves/gates/1174_asmtab.prj},{NB=1174-100},{PN=1174-100},{VS=1},{A=2.88},{B=7.19},{C=2.75},{CV=54.0},{WT=2.8},{LOD=},{MATL=Material/Specification},{PPATH=1174_asmtpl.prj},{PR=200 SWP - 400 WOG},{THD1=1.3150}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Milwaukee Valve
Description
1174 Series - Bronze Gate Valves
Bill of material
1174-100
PN
Part No.
1174-100
1174-100
VS
Valve Size
1
1
Inch
A
2.88
2.88
Inch
B
7.19
7.19
Inch
C
2.75
2.75
Inch
CV
Cv
54.0
54.0
WT
Weight
2.8
2.8
lbs.
LOD
Level of Details
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
MATL
Material list
Material/Specification
PR
Pressure Ratings
200 SWP - 400 WOG