目錄: Milwaukee Valve
Created: 05.04.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Milwaukee Valve
1590T-114
Milwaukee Valve
Bronze Valves
Globes
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{milwaukeevalve/bronze_valves/globes/1590t_asmtab.prj},{NB=1590T-114},{PN=1590T-114},{VS=1 1/4},{A=5.00},{B=6.25},{C=3.75},{D=0.97},{E=3.06},{CV=20.00},{MATL=Material/Specification},{LOD=},{PPATH=1590t_asmtpl.prj},{PR=150 SWP / 300 WOG},{WT=4.3},{D2=1.3800}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Milwaukee Valve
Description
1590T Series - Bronze Globe Valve
Bill of material
1590T-114
PN
Part No.
1590T-114
1590T-114
VS
Size
1 1/4
1 1/4
Inch
A
5.00
5.00
Inch
B
6.25
6.25
Inch
C
3.75
3.75
Inch
D
0.97
0.97
Inch
E
3.06
3.06
Inch
CV
Cv
20.00
20.00
MATL
Material List
Material/Specification
LOD
Level of Details
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
PR
Pressure Rating
150 SWP / 300 WOG
WT
Weight
4.3
4.3
lbs.