目錄: Milwaukee Valve
Created: 05.04.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Milwaukee Valve
591A-034H
Milwaukee Valve
Bronze Valves
Globes
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{milwaukeevalve/bronze_valves/globes/591a_asmtab.prj},{NB=591A-034H},{PN=591A-034},{VS=3/4},{A=2.94},{B=5.13},{C=2.75},{CV=6.65},{MATL=Material/Specification},{LOD=H},{PPATH=591a_asmtpl.prj},{PR=150 SWP - 300 WOG},{WT=2.1},{THD1=1.05000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Milwaukee Valve
Description
591A Series - Bronze Globe Valves
Bill of material
591A-034H
PN
Part No.
591A-034
591A-034
VS
Size
3/4
3/4
Inch
A
2.94
2.94
Inch
B
5.13
5.13
Inch
C
2.75
2.75
Inch
CV
Cv
6.65
6.65
MATL
Material List
Material/Specification
LOD
Level of Details
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
PR
Pressure Rating
150 SWP - 300 WOG
WT
Weight
2.1
2.1
lbs.