目錄: Milwaukee Valve
Created: 05.04.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Milwaukee Valve
BB-SCS02-114H
Milwaukee Valve
Butterfly Valves
Butterball
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{milwaukeevalve/butterfly_valves/butterball/bb_scs02_series_asmtab.prj},{NB=BB-SCS02-114H},{VS=1 1/4},{VSPN=114},{EPC=Threaded Ends},{MATL=Material/Specification},{B=4.28},{C=1.94},{D=2.11},{K=0.73},{L=0.90},{M40=1.38},{M80=1.28},{N40=2.00},{LOD=H},{PPATH=bb_scs02_series_asmtpl.prj},{WT=3.2},{THD1=1.66000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Milwaukee Valve
Description
BB-SCS02 Series - Bronze Slo-Close Butterfly Valve
Bill of material
BB-SCS02-114H
PN
Part No.
BB-SCS02-114
BB-SCS02-114
VS
Size
1 1/4
1 1/4
Inch
EPC
End Piece Configuration
Threaded Ends
Inch
MATL
Material List
Material/Specification
A
2.63
2.63
Inch
B
4.28
4.28
Inch
C
1.94
1.94
Inch
D
2.11
2.11
Inch
J
5.91
5.91
Inch
K
0.73
0.73
Inch
L
0.90
0.90
Inch
M40
M-40
1.38
1.38
Inch
M80
M-80
1.28
1.28
Inch
N40
N-40
2.00
2.00
Inch
W
1.25
1.25
Inch
LOD
Level of Details
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
WT
Weight
3.2
3.2
lbs.
THD1
1.66000
1.66000
Inch