Nederlands
English
QA認證資訊
目錄: Mini Motor
Created: 11.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mini Motor
FC-6/EIP
Mini Motor
FORMAT CHANGEOVER
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{minimotor/fastchange/fc_asmtab.prj},{NB=FC-6/EIP},{TYP=FC-6},{FB=EtherNet/IP},{DRPOS=Std},{AS=CE},{PWCNN=std},{PWCW=-},{PWCS=-},{PWCL=-},{NSV=24Vdc / 48Vdc},{NOFC=4/8/12 kHz},{MCA=Sinusoidal brushless with 12 Bit single-turn / 20 Bit multi-turn absolute encoder},{OM=Speed - position - torque - homing},{COM=USB},{PF=Plarity reversal, overcurrent, overvoltage, undervoltage, overheating, overload, memory error, communication error},{CLN=Natural},{USE=0÷40 °C / max 90% RH / max 1000m amsl},{STEMP=-20÷60 °C},{W=F (CEI EN 60034-1)},{IP=IP65 (CEI EN 60529)},{PPATH=fc_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Mini Motor
Description
FC - Brushless servogearmotor for format changeover with integrated drive and multi-turn absolute encoder
Bill of material
FC-6/EIP
TYP
Type
FC-6
FC-6
FB
Fieldbus
EtherNet/IP
EtherCAT
Powerlink
ProfiNET
CANopen/Modbus
EtherNet/IP
EtherCAT
Powerlink
ProfiNET
CANopen/Modbus
DRPOS
Motor drive position
Std ✔
Std
Std
C
C
AS
Applicable standard
CE (EAC via reseller)
CE + cURus (EAC via reseller)
CE (EAC via reseller)
CE + cURus (EAC via reseller)
FBCNN
Fieldbus connectors
2x M12/4p code D male
PWCNN
Power connector version
Std power connector ✔
Std power connector
Std power connector
Wired power connector
Wired power connector
PWCW
Power cable - wiring type
-
-
PWCS
Power cable - connector shape
-
-
PWCL
Power cable - wiring length
-
-
PWCBL
Power cable order info
-
GBINFO
Gearbox info
Worm gear - 20mm wheelbase - ratio 42
Worm gear - 20mm wheelbase - ratio 42
NSV
Nominal supply voltage
24Vdc / 48Vdc
NSC
Nominal supply current
5,8A (24V) / 2,8A (48V)
5,8A (24V) / 2,8A (48V)
MOP
Motor output power
63W
63W
NS
Nominal speed
72rpm
72rpm
NTO
Nominal torque
6Nm
6Nm
NOFC
Nominal output frequency carrier
4/8/12 kHz
J
Rotor inertia
6,6 kg*mm2
6,6 kg*mm2
MCA
Motor control algorithm
Sinusoidal brushless with 12 Bit single-turn / 20 Bit multi-turn absolute encoder
OM
Operating mode
Speed - position - torque - homing
COM
Communication
USB
PF
Protection functions
Plarity reversal, overcurrent, overvoltage, undervoltage, overheating, overload, memory error, communication error
CLN
Cooling
Natural
USE
Use
0÷40 °C / max 90% RH / max 1000m amsl
STEMP
Storage temperature
-20÷60 °C
W
Insulation class
F (CEI EN 60034-1)
IP
Protection degree
IP65 (CEI EN 60529)
WT
Weight
1,58 kg
1,58 kg