目錄: Mink Bürsten
Created: 17.11.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mink Bürsten
ZZS7530-K4
Mink Bürsten
Round brushes
Collar (toothed)
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{mink/round_brushes/collar_toothed/zzs75.prj},{NB=ZZS7530-K4},{SHD=35},{BD=75},{L=20},{MAT1=Polyamide 6 + 15% glass fibre / PA-GFK (black)},{OPT=0},{SDT=Max. 10 Arbeitstage},{CTN=96035000},{WIDTH=20.000},{OD=75},{GEWINDE=5},{A=20.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Mink Bürsten
Description
ZZS75 - ZZ-Collar
Bill of material
ZZS7530-K4
ORDERNO
Order number
ZZS7530-K4
SHD
Spindle hole diameter
35
40
45
50
35
40
45
50
mm
BD
Body diameter
75
mm
L
Body length
20
MAT1
Body material
Polyamide 6 + 15% glass fibre / PA-GFK (black)
OPT
To be used with
ZZB7530
ZZB7512
ZZB7518
ZZB7530
ZZB7512
ZZB7518
SDT
Standard delivery time
Max. 10 working days