目錄: Mink Bürsten
Created: 17.11.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mink Bürsten
TBS100-K1
Mink Bürsten
Round brushes
TBS-System
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{mink/round_brushes/tbs_system/tbs100.prj},{NB=TBS100-K1},{FH=10},{D=0.2},{MAT1=Polypropylene + 30% glass fibre / PP-GFK (black)},{MAT2=33-2},{SDT=Max. 10 Arbeitstage},{INFO=Body diameter: 100},{CTN=96035000},{VE=10}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Mink Bürsten
Description
TBS100 - TBS-System
Bill of material
TBS100-K1
ORDERNO
Order number
TBS100-K1
FH
Bristle length
10
15
20
30
10
15
20
30
mm
D
Bristle diameter
0.20
Natural hair: varies
0.20
Natural hair: varies
mm
MAT1
Body material
Polypropylene + 30% glass fibre / PP-GFK (black)
MAT2
Bristle material
Polyamide 6 (black)
Polyamide 6 (black)
SDT
Standard delivery time
Max. 10 working days
INFO
Info
Body diameter: 100
VE
Packaging Unit
10
PCS