SL-SHASSN16
Misumi
FA工厂自动化
02_导向轴支座
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{misumi/metric/02_shaft_supports/sl_shassn_asmtab.prj},{NB=SL-SHASSN16},{AC=Hex Socket Head Cap Screw 1 pc. (Stainless Steel)},{CO=DE},{D=16},{H=25},{L=52},{H1=48},{T=25},{T1=0},{L1=40},{DD=6.6},{L2=25},{S=10},{E=15},{C=2},{M=6},{DD1=11},{DD2=6.6},{LL=6.5},{THMD=6},{LLL=16},{PPATH=sl_shassn/sl_shassn_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
公司
Misumi
描述
SL-SHASSN, SH-SHASSN, SHD-SHASSN - Precision Cleaning Shaft Supports - T-Shaped-Precision Casting - Wide Slit Type
明细表
SL-SHASSN16
PN
Part Number
SL-SHASSN16
SL-SHASSN16
AC
附件
Hex Socket Head Cap Screw 1 pc. (Stainless Steel)
CO
Cleaning Options
Degreasing
Precision Cleaning
Electro Polish & Precision Cleaning
Degreasing
Precision Cleaning
Electro Polish & Precision Cleaning
D
16
16
mm
H
25
25
mm
L
52
52
mm
H1
48
48
mm
T
25
25
mm
T1
0
0
mm
L1
40
40
mm
DD
d
6.6
mm
L2
25
25
mm
S
10
10
mm
E
15
15
mm
C
2
2
mm
M
Tightening Screw M
6
6
DD1
d1
11
11
mm
DD2
d2
6.6
6.6
mm
LL
l
6.5
6.5
mm