您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
464363010
Molex
PCB Receptacles
2.54mm, 5.50mm, 7.50mm
EXTreme Ten60Power
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{molex/pcb_receptacles/2_54mm_5_50mm_7_50mm/extreme_ten60power/46436.prj},{NB=464363010},{SHA256=Q34fUiai7q9YiKNcJk2siLjkr7zpQnJR68WJPEP04xs=},{INAME=00005__464363010},{PN=464363010},{DESC=2.54mm, 5.50mm, 7.50mm Pitch EXTreme Ten60Power Right-Angle Receptacle with Guide Receivers, 24 Signal Circuits, 7 Power Circuits},{CIRCUITS=31},{CURRENT=2.5, 55.0},{MATERIAL=Gold},{ROWS=1},{ORIENTATION=Right Angle},{TERMINATION=Through Hole}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Molex
Description
46436
Bill of material
464363010
PN
Part Number
464363010
464363010
DESC
Description
2.54mm, 5.50mm, 7.50mm Pitch EXTreme Ten60Power Right-Angle Receptacle with Guide Receivers, 24 Signal Circuits, 7 Power Circuits
2.54mm, 5.50mm, 7.50mm Pitch EXTreme Ten60Power Right-Angle Receptacle with Guide Receivers, 24 Signal Circuits, 7 Power Circuits
CIRCUITS
Circuits
31
CURRENT
Maximum Current
2.5, 55.0
A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
1
ORIENTATION
Orientation
Right Angle
TERMINATION
Termination Interface
Through Hole