目錄: Temposonics
Created: 01.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Temposonics
GP S 0050M D60 1 V0
Temposonics
Linear position sensors for industrial applications
Temposonics® G-Series
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{mts/industriesensoren/g_serie/g_serie_gp_asmtab.prj},{NB=GP S 0050M D60 1 V0 (M,Analog,M,S,0)},{SCHNITTSTELLE=Analog},{BF=Profil},{BR=GP},{FF=S},{ME=M},{MLVERS=S},{ML=50},{HUBST=0},{ANS=D60},{BS=+24 VDC},{AG=V0},{INFO=Produktdatenblatt},{VERS=1},{PPATH=assemblies/g_serie_gp_gh_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Temposonics
Description
Temposonics® GP, Stroke length 50-5080 mm - Temposonics GP
Bill of material
GP S 0050M D60 1 V0
SCHNITTSTELLE
Interface
Analog
Analog
BF
Sensor Model
GP: Profile
FF
Form factor
Magnet slider, joint at top ✔
Magnet slider, joint at top
Magnet slider, joint at top
Magnet slider, joint at front
Magnet slider, joint at front
U-Magnet, OD33
U-Magnet, OD33
ME
Unit of measurement
M: Metric - Millimeters
U: US customary - Inches
M: Metric - Millimeters
U: US customary - Inches
MLVERS
Stroke Lenght Version
Stroke length standard
Other length upon request
Stroke length standard
Other length upon request
ML
Stroke length
50
75
100
125
150
175
200
225
250
275
300
325
350
375
400
425
450
475
500
550
600
650
700
750
800
850
900
950
1000
1050
1100
1150
1200
1250
1300
1350
1400
1450
1500
1550
1600
1650
1700
1750
1800
1850
1900
1950
2000
2050
2100
2150
2200
2250
2300
2350
2400
2450
2500
50
75
100
125
150
175
200
225
250
275
300
325
350
375
400
425
450
475
500
550
600
650
700
750
800
850
900
950
1000
1050
1100
1150
1200
1250
1300
1350
1400
1450
1500
1550
1600
1650
1700
1750
1800
1850
1900
1950
2000
2050
2100
2150
2200
2250
2300
2350
2400
2450
2500
HUBST
Position
mm/INCH
ANS
Connection type
D60: 6 pin male receptacle M16
R02: 2 m PVC cable w/o connector
R01: 1 m PVC cable w/o connector
R03: 3 m PVC cable w/o connector
R04: 4 m PVC cable w/o connector
R05: 5 m PVC cable w/o connector
R06: 6 m PVC cable w/o connector
R07: 7 m PVC cable w/o connector
R08: 8 m PVC cable w/o connector
R09: 9 m PVC cable w/o connector
R10: 10 m PVC cable w/o connector
H02: 2 m PUR cable w/o connector
H01: 1 m PUR cable w/o connector
H03: 3 m PUR cable w/o connector
H04: 4 m PUR cable w/o connector
H05: 5 m PUR cable w/o connector
H06: 6 m PUR cable w/o connector
H07: 7 m PUR cable w/o connector
H08: 8 m PUR cable w/o connector
H09: 9 m PURcable w/o connector
H10: 10 m PUR cable w/o connector
D60: 6 pin male receptacle M16
R02: 2 m PVC cable w/o connector
R01: 1 m PVC cable w/o connector
R03: 3 m PVC cable w/o connector
R04: 4 m PVC cable w/o connector
R05: 5 m PVC cable w/o connector
R06: 6 m PVC cable w/o connector
R07: 7 m PVC cable w/o connector
R08: 8 m PVC cable w/o connector
R09: 9 m PVC cable w/o connector
R10: 10 m PVC cable w/o connector
H02: 2 m PUR cable w/o connector
H01: 1 m PUR cable w/o connector
H03: 3 m PUR cable w/o connector
H04: 4 m PUR cable w/o connector
H05: 5 m PUR cable w/o connector
H06: 6 m PUR cable w/o connector
H07: 7 m PUR cable w/o connector
H08: 8 m PUR cable w/o connector
H09: 9 m PURcable w/o connector
H10: 10 m PUR cable w/o connector
BS
Supply voltage
1: +24 VDC
AG
Output
V0: 0...10 VDC
V1: 10...0 VDC
V2: -10...+10 VDC
V3: +10...-10 VDC
A0: 4...20 mA
A1: 20...4 mA
A2: 0...20 mA
A3: 20...0 mA
V0: 0...10 VDC
V1: 10...0 VDC
V2: -10...+10 VDC
V3: +10...-10 VDC
A0: 4...20 mA
A1: 20...4 mA
A2: 0...20 mA
A3: 20...0 mA
INFO
Datasheet
Product datasheet