目錄: Temposonics
Created: 01.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Temposonics
GTE 0050M B01 1 V0-EX
Temposonics
Linear position sensors for industrial applications
Temposonics® G-Series
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{mts/industriesensoren/g_serie/g_serie_gte_asmtab.prj},{NB=GTE 0050M B01 1 V0-EX (M,S)},{SCHNITTSTELLE=Analog},{BF=Stab - mit redundanter Messung},{BR=Embedded-redundant sensor},{ME=M},{MLVERS=S},{ML=50.0},{ANS=01},{BS=+24 Vdc (+20% / -15%) (Tamb max. 75 °C)},{AG=V0},{AA=Approved version},{INFO=Produktdatenblatt},{PPATH=assemblies/g_serie_gte_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Temposonics
Description
Temposonics® GTE, Stroke length 50-2540 mm - Temposonics GTE
Bill of material
GTE 0050M B01 1 V0-EX
SCHNITTSTELLE
Interface
Analog
BF
Sensor Model
GTE: Rod - Redundant measurement
ME
Unit of measurement
M: Metric - Millimeters
U: US customary - Inches
M: Metric - Millimeters
U: US customary - Inches
MLVERS
Stroke length version
Stroke length standard
Other length upon request
Stroke length standard
Other length upon request
ML
Stroke length
ANS
Connection type
B01: Integral cable, black santoprene jacket with pigtail termination 1 meter
B01: Integral cable, black santoprene jacket with pigtail termination 1 meter
BS
Supply voltage
1: +24 Vdc (+20% / -15%) (Tamb max. 75 °C)
AG
Output
V0: 0 to +10 Vdc
V1: +10 to 0 Vdc
V2: -10 to +10 Vdc
V3: +10 to -10 Vdc
A0: 4 to 20 mA
A1: 20 to 4 mA
A2: 0 to 20 mA
A3: 20 to 0 mA
V0: 0 to +10 Vdc
V1: +10 to 0 Vdc
V2: -10 to +10 Vdc
V3: +10 to -10 Vdc
A0: 4 to 20 mA
A1: 20 to 4 mA
A2: 0 to 20 mA
A3: 20 to 0 mA
AA
Agency Approval
EX: Approved version
INFO
Datasheet
Product datasheet